??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24690.0260 Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24690. - Star Grips, rostfreier Stahl / with smooth blind hole
Bill of material
24690.0260 Star Grip
BESTNR
Ref. No.
24690.0260
AUS
Version
with smooth blind hole
D1
60 mm
D3
H7
12 mm
D4
20 mm
H1
40 mm
H2
21.0 mm
T
min.
22 mm
G
Weight
104 g
Embedded user actions